The momentary state of the state machine can be read out with the aid of the status word.
|
Index |
|
|
Name |
Status word |
|
Object code |
VAR |
|
Data type |
UNSIGNED16 |
|
Access |
R/W |
|
PDO mapping |
possible |
|
Unit |
— |
|
Value range |
0 to 65535 |
|
EEPROM |
yes |
|
Default value |
0 |
Bit assignment in the status word
|
Bit |
Name |
Bit |
Name |
|
0 |
Ready to switch on |
8 |
|
|
1 |
Switched on |
9 |
Remote |
|
2 |
Operation enabled |
10 |
Target reached |
|
3 |
Fault |
11 |
Internal limit active |
|
4 |
Voltage enabled |
12 |
Operation mode specific (reserved) |
|
5 |
Quick stop |
13 |
Operation mode specific (reserved) |
|
6 |
Switch on disabled |
14 |
Manufacturer-specific (reserved) |
|
7 |
Warning |
15 |
Manufacturer-specific (reserved) |
States of the state machine
|
State |
Bit 6 |
Bit 5 |
Bit 3 |
Bit 2 |
Bit 1 |
Bit 0 |
|
Not ready to switch on |
0 |
X |
0 |
0 |
0 |
0 |
|
Switch on disabled |
1 |
X |
0 |
0 |
0 |
0 |
|
Ready to switch on |
0 |
1 |
0 |
0 |
0 |
1 |
|
Switched on |
0 |
1 |
0 |
0 |
1 |
1 |
|
Operation enabled |
0 |
1 |
0 |
1 |
1 |
1 |
|
Fault |
0 |
X |
1 |
0 |
0 |
0 |
|
Fault reaction active |
0 |
X |
1 |
1 |
1 |
1 |
|
Quick stop active |
0 |
0 |
0 |
1 |
1 |
1 |
Bits marked by X are irrelevant
Description of the remaining bits in the status word
Bit 4: voltage_enabled The DC-link voltage is present if this bit is set.
Bit 7: warning There are several possible reasons for Bit 7 being set and this warning being produced. The reason of a warning can be seen by the Error code of the Emergency message, which is sent on the bus caused by this warning.
Bit 9:The remote-bit is set by the telnet command FBUS.REMOTE. The default state is 1 indicating that the power stage shall be only controlled by the DS402 control word. For special actions via telnet like tuning or commutation finding, FBUS.REMOTEshall be set to 0 via telnet to inform the fieldbus master.
Bit 10: target_reached This is set when the drive has reached the target position. In profile position mode the position window is set via MT.TPOSWND, in homing mode via HOME.TPOSWND.
Bit 11: internal_limit_active This bit specifies that a movement was or is limited. In different modes, different warnings cause the bit to be set. The following assignments exist:
|
Mode of operation |
Warnings which set Bit 11 |
|
all |
n04, n06, n07, n10, n11, n14 |
|
0x1 (PP), 0x88 |
n03, n08, n09, n20 |
Mode-dependent bits in the status word
The following table shows the mode-dependent bits in the status word. The individual modes are set by Object 6060h: Modes of Operation (DS402).
|
Operation mode |
No. | Bit 12 | Bit 13 |
|---|---|---|---|
|
Profile Position Mode (pp) |
01h |
following error |
|
|
06h |
homing attained |
homing error |
|
|
Interpolated Position Mode (ip) |
07h |
ip mode active |
following error |
|
Cyclic sync position Mode (csp) |
08h |
This bit stays on 1 as long as the drive is following the position set-points. |
following error |
|
Copyright © 2015 Kollmorgen™ |
|